BMAF6115 1 15/16 PILLOWBLK ROLLER BRG
BMAF6115 MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes [Max]: 7 7/8 in
- (B)Distance Between Bolt Holes [Min]: 7 3/8 in
- (C)Mounting Pad Length: 9.625 in
- (D)Length Through Bore: 3 41/64 in
- (E)Mounting Pad Width: 2 3/4 in
- (F)Mounting Bolt Size: 5/8 in
- (H)Mounting Pad Height: 1 in
- (L)Overall Housing Height: 5 5/16 in
- (M)Locknut Outside Diameter: 2 55/64 in
- (P)Distance from Housing Cast Face to Locking Feature Face: 1 1/8 in
- (S)Mounting Bolt Hole Slot Length: 15/16 in
- Auxiliary Cap Kit: A66115 (qty 1); B66000 (qty 1)
- C Basic Dynamic Load Rating: 28890 lbf
- Co Basic Static Load Rating: 33200 lbf
- Grease Fitting Size: 1/8 in NPT
- Impact Style Installation Tool: 105-90425-11
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 2500 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML2
- Replacement Insert: 6115U
- Replacement Seal Kit: MS6
- Shaft Diameter: 1 15/16 in
- Size Code: 6
- Threaded Cover Kit: TC6
- Type of Seal: Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1617
- Vibration Frequency Outer Ring Defect: 0.1217
- Vibration Frequency Roller Spin: 0.0559
- Wrench Style Shurlok Installation Tool: 105-90420-11
1 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal, One Open and One Closed Auxiliary Caps
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install the Rex SHURLOK Adapter Mount Pillow Block Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex 6000 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)