AZAF620705 2 7/16 PILLOWBLK ROLLER BRG

AZAF620705 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 3 1/4 in
  • (B)Distance Between Bolt Holes [Max]: 9 5/8 in
  • (B)Distance Between Bolt Holes [Min]: 8 5/8 in
  • (C)Mounting Pad Length: 11.125 in
  • (D)Length Through Bore: 4 1/16 in
  • (E)Mounting Pad Width: 3 1/8 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 1/4 in
  • (L)Overall Housing Height: 6 25/32 in
  • (M)Locknut Outside Diameter: 3 19/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 27/64 in
  • (S)Mounting Bolt Hole Slot Length: 1 3/16 in
  • Auxiliary Cap Kit: A86207 (qty 2)
  • C Basic Dynamic Load Rating: 43240 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Impact Style Installation Tool: 105-90425-31
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3300 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Insert: 6207U
  • Replacement Seal Kit: ZS8
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 2 7/16 in
  • Size Code: 8
  • Threaded Cover Kit: TC8
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
  • Wrench Style Shurlok Installation Tool: 105-90420-31
2 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal, Two Open Auxiliary Caps, Increased Clearance