AZAF6207 2 7/16 PILLOWBLK ROLLER BRG
AZAF6207 MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 3 1/4 in
- (B)Distance Between Bolt Holes [Max]: 9 5/8 in
- (B)Distance Between Bolt Holes [Min]: 8 5/8 in
- (C)Mounting Pad Length: 11.125 in
- (D)Length Through Bore: 4 1/16 in
- (E)Mounting Pad Width: 3 1/8 in
- (F)Mounting Bolt Size: 5/8 in
- (H)Mounting Pad Height: 1 1/4 in
- (L)Overall Housing Height: 6 25/32 in
- (M)Locknut Outside Diameter: 3 19/32 in
- (P)Distance from Housing Cast Face to Locking Feature Face: 1 27/64 in
- (S)Mounting Bolt Hole Slot Length: 1 3/16 in
- Auxiliary Cap Kit: A86207 (qty 2)
- C Basic Dynamic Load Rating: 43240 lbf
- Co Basic Static Load Rating: 53500 lbf
- Grease Fitting Size: 1/8 in NPT
- Impact Style Installation Tool: 105-90425-31
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 3300 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML3
- Replacement Insert: 6207U
- Replacement Seal Kit: ZS8
- Setscrew Torque (in-lbs): 87-92
- Shaft Diameter: 2 7/16 in
- Size Code: 8
- Threaded Cover Kit: TC8
- Type of Seal: Clearance Seal
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1791
- Vibration Frequency Outer Ring Defect: 0.1376
- Vibration Frequency Roller Spin: 0.0607
- Wrench Style Shurlok Installation Tool: 105-90420-31
2 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal, Two Open Auxiliary Caps
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install the Rex SHURLOK Adapter Mount Pillow Block Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex 6000 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)