AZAF6203 2 3/16 PILLOWBLK ROLLER BRG

AZAF6203 MFG #: Rex
Out of Stock
  • (M)Locknut Outside Diameter: 3 15/64 in
  • (N)Inner Ring Hub Diameter: 2 5/8 in
  • Auxiliary Cap Kit: A76203 (qty 2)
  • C Basic Dynamic Load Rating: 36370 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3650 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 6203U
  • Replacement Seal Kit: ZS7
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 2 3/16in
  • Size Code: 7
  • Threaded Cover Kit: TC7
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.179
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0606
2 3/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal, Two Open Auxiliary Caps