AZAF6115 1 15/16 PILLOWBLK ROLLER BRG

AZAF6115 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 2 3/4 in
  • (B)Distance Between Bolt Holes [Max]: 7 7/8 in
  • (B)Distance Between Bolt Holes [Min]: 7 3/8 in
  • (C)Mounting Pad Length: 9.625 in
  • (D)Length Through Bore: 3 41/64 in
  • (E)Mounting Pad Width: 2 3/4 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 in
  • (L)Overall Housing Height: 5 5/16 in
  • (M)Locknut Outside Diameter: 2 55/64 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 1/8 in
  • (S)Mounting Bolt Hole Slot Length: 15/16 in
  • Auxiliary Cap Kit: A66115 (qty 2)
  • C Basic Dynamic Load Rating: 28890 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Impact Style Installation Tool: 105-90425-11
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4050 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 6115U
  • Replacement Seal Kit: ZS6
  • Shaft Diameter: 1 15/16 in
  • Size Code: 6
  • Threaded Cover Kit: TC6
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
  • Wrench Style Shurlok Installation Tool: 105-90420-11
1 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal, Two Open Auxiliary Caps