AMAF6307 3 7/16 PILLOWBLK ROLLER BRG
AMAF6307 MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 4 1/2 in
- (B)Distance Between Bolt Holes [Max]: 13 1/8 in
- (B)Distance Between Bolt Holes [Min]: 11 13/16 in
- (C)Mounting Pad Length: 15 3/8 in
- (D)Length Through Bore: 5 1/32 in
- (E)Mounting Pad Width: 4 11/32 in
- (F)Mounting Bolt Size: 7/8 in
- (H)Mounting Pad Height: 1 21/32 in
- (L)Overall Housing Height: 9 3/8 in
- (M)Locknut Outside Diameter: 4 61/64 in
- (P)Distance from Housing Cast Face to Locking Feature Face: 1 19/32 in
- (S)Mounting Bolt Hole Slot Length: 1 21/32 in
- Auxiliary Cap Kit: A106307 (qty 2)
- C Basic Dynamic Load Rating: 84330 lbf
- Co Basic Static Load Rating: 90700 lbf
- Grease Fitting Size: 1/8 in NPT
- Impact Style Installation Tool: 105-90425-51
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1400 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Insert: 6307U
- Replacement Seal Kit: MS10
- Setscrew Torque (in-lbs): 165-185
- Shaft Diameter: 3 7/16 in
- Size Code: 10
- Threaded Cover Kit: TC10
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0073
- Vibration Frequency Inner Ring Defect: 0.1784
- Vibration Frequency Outer Ring Defect: 0.1383
- Vibration Frequency Roller Spin: 0.0628
- Wrench Style Shurlok Installation Tool: 105-90420-51
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps