BZAF5615F 6 15/16 PILLOWBLK ROLLER BRG

BZAF5615F MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 7 7/8 in
  • (B)Distance Between Bolt Holes [Max]: 24 3/8 in
  • (B)Distance Between Bolt Holes [Min]: 21 5/8 in
  • (C)Mounting Pad Length: 28.000 in
  • (D)Length Through Bore: 11 3/16 in
  • (E)Mounting Pad Width: 7 1/2 in
  • (F)Mounting Bolt Size: 1 1/4 in
  • (G)Bolt Hole Spacing (Width): 4 1/2 in
  • (H)Mounting Pad Height: 3 1/8 in
  • (L)Overall Housing Height: 16 1/8 in
  • (M)Locking Collar Outside Diameter: 9 23/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 9/32 in
  • (S)Mounting Bolt Hole Slot Length: 2 11/16 in
  • Auxiliary Cap Kit: A16615 (qty 1); B16 (qty 1)
  • C Basic Dynamic Load Rating: 309860 lbf
  • Co Basic Static Load Rating: 395500 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 800 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5615U
  • Replacement Seal Kit: ZS16NEW
  • Setscrew Torque (in-lbs): 1600
  • Shaft Diameter: 6 15/16 in
  • Shaft Locking Collar Kit: SC16 (qty 2)
  • Size Code: 16
  • Threaded Cover Kit: TC16NEW
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1729
  • Vibration Frequency Outer Ring Defect: 0.1271
  • Vibration Frequency Roller Spin: 0.0521
6 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Clearance Seal, One Open and One Closed Auxiliary Cap