BZAF5515F 5 15/16 PILLOWBLK ROLLER BRG

BZAF5515F MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 7 1/16 in
  • (B)Distance Between Bolt Holes [Max]: 21 5/8 in
  • (B)Distance Between Bolt Holes [Min]: 19 3/8 in
  • (C)Mounting Pad Length: 24.750 in
  • (D)Length Through Bore: 11 1/16 in
  • (E)Mounting Pad Width: 6 3/4 in
  • (F)Mounting Bolt Size: 1 in
  • (G)Bolt Hole Spacing (Width): 4 1/4 in
  • (H)Mounting Pad Height: 2 3/4 in
  • (L)Overall Housing Height: 14 1/4 in
  • (M)Locking Collar Outside Diameter: 8 5/8 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 5/32 in
  • (S)Mounting Bolt Hole Slot Length: 2 3/16 in
  • Auxiliary Cap Kit: A15515 (qty 1); B15 (qty 1)
  • C Basic Dynamic Load Rating: 248200 lbf
  • Co Basic Static Load Rating: 304600 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 900 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5515U
  • Replacement Seal Kit: ZS15NEW
  • Setscrew Torque (in-lbs): 1600
  • Shaft Diameter: 5 15/16 in
  • Shaft Locking Collar Kit: SC15 (qty 2)
  • Size Code: 15
  • Threaded Cover Kit: TC15NEW
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1637
  • Vibration Frequency Outer Ring Defect: 0.1196
  • Vibration Frequency Roller Spin: 0.0509
5 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Clearance Seal, One Open and One Closed Auxiliary Cap