KA6207F 2 7/16 PILLOWBLK ROLLER BRG

KA6207F MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 2 3/4 in
  • (B)Distance Between Bolt Holes: 7 1/8 in
  • (C)Mounting Pad Length: 9 1/4 in
  • (D)Length Through Bore: 4 1/16 in
  • (E)Mounting Pad Width: 3 3/8 in
  • (F)Mounting Bolt Size: 1/2 in
  • (G)Bolt Hole Spacing (Width): 1 3/4 in
  • (H)Mounting Pad Height: 1 3/4 in
  • (L)Overall Housing Height: 5 1/2 in
  • (M)Locknut Outside Diameter: 3 19/32 in
  • (N)Inner Ring Hub Diameter: 2 29/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 27/64 in
  • (S)Mounting Bolt Hole Slot Length: 7/8 in
  • C Basic Dynamic Load Rating: 43240 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Impact Style Installation Tool: 105-90425-31
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2300 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Insert: 6207U
  • Replacement Seal Kit: KS8
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 2 7/16 in
  • Size Code: 8
  • Threaded Cover Kit: TC8
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
  • Wrench Style Shurlok Installation Tool: 105-90420-31
2 7/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 4-Bolt Pillow Block, Shurlok Adapter Mounted, Single Lip Light Contact Seal