AMA5307 3 7/16 PILLOWBLK ROLLER BRG
AMA5307 MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 3 3/4 in
- (B)Distance Between Bolt Holes: 10 in
- (C)Mounting Pad Length: 13 in
- (D)Length Through Bore: 6 15/16 in
- (E)Mounting Pad Width: 3 7/16 in
- (F)Mounting Bolt Size: 7/8 in
- (H)Mounting Pad Height: 2 1/4 in
- (L)Overall Housing Height: 7 1/2 in
- (M)Locking Collar Outside Diameter: 4 29/32 in
- (N)Inner Ring Hub Diameter: 3 31/32 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 15/16 in
- (S)Mounting Bolt Hole Slot Length: 1 5/8 in
- Auxiliary Cap Kit: A10307 (qty 2)
- C Basic Dynamic Load Rating: 84330 lbf
- Co Basic Static Load Rating: 90700 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1400 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Insert: 5307U
- Replacement Seal Kit: MS10
- Setscrew Torque (in-lbs): 680
- Shaft Diameter: 3 7/16 in
- Shaft Locking Collar Kit: SC10 (qty 2)
- Size Code: 10
- Threaded Cover Kit: TC10
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0073
- Vibration Frequency Inner Ring Defect: 0.1784
- Vibration Frequency Outer Ring Defect: 0.1383
- Vibration Frequency Roller Spin: 0.0628
3 7/16" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex 2000, 3000, 5000, 9000 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)