AMA2315F 3 15/16 PILLOWBLK ROLLER BRG
AMA2315F MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 4 1/4 in
- (B)Distance Between Bolt Holes: 12 1/2 in
- (C)Mounting Pad Length: 15 1/4 in
- (D)Length Through Bore: 8 5/16 in
- (E)Mounting Pad Width: 4 1/2 in
- (F)Mounting Bolt Size: 3/4 in
- (G)Bolt Hole Spacing (Width): 2 1/4 in
- (H)Mounting Pad Height: 2 5/8 in
- (L)Overall Housing Height: 8 5/8 in
- (M)Locking Collar Outside Diameter: 5 5/8 in
- (N)Inner Ring Hub Diameter: 4 9/16 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/32 in
- (S)Mounting Bolt Hole Slot Length: 1 1/4 in
- Auxiliary Cap Kit: A11315 (qty 2)
- C Basic Dynamic Load Rating: 130970 lbf
- Co Basic Static Load Rating: 137000 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1200 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Insert: 2315U
- Replacement Seal Kit: MS11
- Setscrew Torque (in-lbs): 1350
- Shaft Diameter: 3 15/16 in
- Shaft Locking Collar Kit: SC11
- Size Code: 11
- Threaded Cover Kit: TC11
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0071
- Vibration Frequency Inner Ring Defect: 0.1717
- Vibration Frequency Outer Ring Defect: 0.1283
- Vibration Frequency Roller Spin: 0.0548
3 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps