AZA2315 3 15/16 PILLOWBLK ROLLER BRG

AZA2315 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 4 1/8 in
  • (B)Distance Between Bolt Holes: 10 7/8 in
  • (C)Mounting Pad Length: 14 1/4 in
  • (D)Length Through Bore: 8 5/16 in
  • (E)Mounting Pad Width: 4 1/8 in
  • (F)Mounting Bolt Size: 1 in
  • (H)Mounting Pad Height: 2 1/8 in
  • (L)Overall Housing Height: 8 1/2 in
  • (M)Locking Collar Outside Diameter: 5 5/8 in
  • (N)Inner Ring Hub Diameter: 4 9/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/32 in
  • (S)Mounting Bolt Hole Slot Length: 1 3/4 in
  • Auxiliary Cap Kit: A11315 (qty 2)
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2050 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 2315U
  • Replacement Seal Kit: ZS11
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 3 15/16 in
  • Shaft Locking Collar Kit: SC11
  • Size Code: 11
  • Threaded Cover Kit: TC11
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
3 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Single Setscrew Locking Collar, Clearance Seal, Two Open Auxiliary Caps