AMA2050MM 50MM PILLOWBLK ROLLER BRG

AMA2050MM MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 57.15 mm
  • (B)Distance Between Bolt Holes: 158.75 mm
  • (C)Mounting Pad Length: 206.38 mm
  • (D)Length Through Bore: 141.29 mm
  • (E)Mounting Pad Width: 63.50 mm
  • (F)Mounting Bolt Size: 16.00 mm
  • (H)Mounting Pad Height: 34.93 mm
  • (L)Overall Housing Height: 115.89 mm
  • (M)Locking Collar Outside Diameter: 73.03 mm
  • (N)Inner Ring Hub Diameter: 58.740 mm
  • (P)Distance from Housing Cast Face to Locking Feature Face: 17.46 mm
  • (S)Mounting Bolt Hole Slot Length: 25.40 mm
  • C Basic Dynamic Load Rating: 28890 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2500 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 2050MMU
  • Replacement Seal Kit: MS6
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 50 mm
  • Shaft Locking Collar Kit: SC6
  • Size Code: 6
  • Threaded Cover Kit: TC6
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
50mm Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps