AMBR2315 3 15/16 FLG CART ROLLER BRG
AMBR2315 MFG #: Rex
Out of Stock
- (A)Flange Pilot Diameter: 8.125 in
- (B)Distance Between Bolt Holes: 6 5/8 in
- (C)Flange Housing Outside Diameter: 10 7/8 in
- (D)Length Through Bore: 5 1/16 in
- (F)Mounting Bolt Size: 3/4 in
- (H)Mounting Flange Width: 1 1/8 in
- (J)Distance from Mounting Surface to End of Pilot End: 2 1/2 in
- (L)Distance from Mounting Surface to Collar Face: 2 11/16 in
- (M)Locking Collar Outside Diameter: 5 5/8 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/16 in
- (R)Bolt Circle Radius: 4 11/16 in
- (U)Pilot Depth: 1 1/2 in
- Auxiliary Cap Kit: A11315 (qty 2)
- C Basic Dynamic Load Rating: 130970 lbf
- Co Basic Static Load Rating: 137000 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1200 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Insert: 2315U
- Replacement Seal Kit: MS11
- Setscrew Torque (in-lbs): 1350
- Shaft Diameter: 3 15/16 in
- Shaft Locking Collar Kit: SC11
- Size Code: 11
- Threaded Cover Kit: TC11
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0071
- Vibration Frequency Inner Ring Defect: 0.1717
- Vibration Frequency Outer Ring Defect: 0.1283
- Vibration Frequency Roller Spin: 0.0548
3 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Round Flange Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps