AMBR2215 2 15/16 FLG CART ROLLER BRG

AMBR2215 MFG #: Rex
Out of Stock
  • (A)Flange Pilot Diameter: 6.375 in
  • (B)Distance Between Bolt Holes: 5 19/64 in
  • (C)Flange Housing Outside Diameter: 8 3/4 in
  • (D)Length Through Bore: 4 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Flange Width: 3/4 in
  • (J)Distance from Mounting Surface to End of Pilot End: 2 in
  • (L)Distance from Mounting Surface to Collar Face: 2 in
  • (M)Locking Collar Outside Diameter: 4 1/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 7/8 in
  • (R)Bolt Circle Radius: 3 3/4 in
  • (U)Pilot Depth: 1 1/4 in
  • Auxiliary Cap Kit: A9215 (qty 2)
  • C Basic Dynamic Load Rating: 57750 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1700 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Insert: 2215U
  • Replacement Seal Kit: MS9
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 15/16 in
  • Shaft Locking Collar Kit: SC9
  • Size Code: 9
  • Threaded Cover Kit: TC9
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Round Flange Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps