AMBR2112 1 3/4 FLANGE ROLLER BRG

AMBR2112 MFG #: Rex
Out of Stock
  • (A)Flange Pilot Diameter: 4.250 in
  • (B)Distance Between Bolt Holes: 3 5/8 in
  • (C)Flange Housing Outside Diameter: 6 1/8 in
  • (D)Length Through Bore: 3 1/8 in
  • (F)Mounting Bolt Size: 7/16 in
  • (H)Mounting Flange Width: 1/2 in
  • (J)Distance from Mounting Surface to End of Pilot End: 1 17/32 in
  • (L)Distance from Mounting Surface to Collar Face: 1 19/32 in
  • (M)Locking Collar Outside Diameter: 2 19/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
  • (R)Bolt Circle Radius: 2 9/16 in
  • (U)Pilot Depth: 7/8 in
  • Auxiliary Cap Kit: A5112 (qty 2)
  • C Basic Dynamic Load Rating: 27820 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2800 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 2112U
  • Replacement Seal Kit: MS5
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 3/4 in
  • Shaft Locking Collar Kit: SC5
  • Size Code: 5
  • Threaded Cover Kit: TC5
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
1 3/4" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Round Flange Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps