MFS5415 4 15/16 FLANGE ROLLER BRG

MFS5415 MFG #: Rexnord
Out of Stock
  • (A)Housing Diameter: 12 9/16 in
  • (B)Distance Between Bolt Holes: 7 in
  • (C)Flange Housing Outside Diameter: 16 1/2 in
  • (D)Length Through Bore: 7 7/8 in
  • (F)Mounting Bolt Size: 1 in
  • (H)Mounting Pad Height: 1 1/2 in
  • (M)Locking Collar Outside Diameter: 7 1/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 23/32 in
  • (P1)Distance from Mounting Surface to Collar Face: 3/4 in
  • (R)Bolt Circle Radius: 7 in
  • C Basic Dynamic Load Rating: 191100 lbf
  • Co Basic Static Load Rating: 241900 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1000 rpm
  • Microlock Kit: ML4
  • Replacement Insert: 5415U
  • Replacement Seal Kit: MS13
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 4 15/16 in
  • Shaft Locking Collar Kit: SC13 (qty 2)
  • Threaded Cover Kit: TC13
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.173
  • Vibration Frequency Outer Ring Defect: 0.127
  • Vibration Frequency Roller Spin: 0.0515
4 15/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 6-Bolt Square Flange Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal