MFS5407Y 4 7/16 FLANGE ROLLER BRG

MFS5407Y MFG #: Rexnord
Out of Stock
  • (A)Housing Diameter: 11 5/8 in
  • (B)Distance Between Bolt Holes: 6 7/16 in
  • (C)Flange Housing Outside Diameter: 15 1/8 in
  • (D)Length Through Bore: 6 1/4 in
  • (F)Mounting Bolt Size: 1 in
  • (H)Mounting Pad Height: 1 1/4 in
  • (M)Locking Collar Outside Diameter: 6 3/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
  • (P1)Distance from Mounting Surface to Collar Face: 3/4 in
  • (R)Bolt Circle Radius: 6 7/16 in
  • C Basic Dynamic Load Rating: 149500 lbf
  • Co Basic Static Load Rating: 159300 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1100 rpm
  • Microlock Kit: ML4
  • Replacement Insert: 5407YU
  • Replacement Seal Kit: MS12Y
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 4 7/16 in
  • Shaft Locking Collar Kit: SC12Y (qty 2)
  • Threaded Cover Kit: TC12Y
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1901
  • Vibration Frequency Outer Ring Defect: 0.1433
  • Vibration Frequency Roller Spin: 0.0568
4 7/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 6-Bolt Square Flange Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal