MFS5400V0540 4 FLANGE ROLLER BRG

MFS5400V0540 MFG #: Rexnord
Out of Stock
  • (A)Housing Diameter: 9 1/2 in
  • (B)Distance Between Bolt Holes: 8 5/16 in
  • (C)Flange Housing Square: 10 9/16 in
  • (D)Length Through Bore: 6 1/8 in
  • (F)Mounting Bolt Size: 1 in
  • (H)Mounting Pad Height: 1 1/8 in
  • (M)Locking Collar Outside Diameter: 5 5/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 5/8 in
  • (P1)Distance from Mounting Surface to Collar Face: 13/16 in
  • (R)Bolt Circle Radius: 5 7/8 in
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: No Grease - Preservative Only
  • Maximum Speed: 1200 rpm
  • Microlock Kit: ML4
  • Replacement Insert: 5400U
  • Replacement Seal Kit: MS11V
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 4 in
  • Shaft Locking Collar Kit: SC11 (qty 2)
  • Threaded Cover Kit: TC11
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
4" Mounted Spherical Roller Bearing, Expansion Cast Iron 4-Bolt Square Flange Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Viton Seal, Increased Clearance to C4, No Grease