MFS5203 2 3/16 FLANGE ROLLER BRG

MFS5203 MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 5 3/4 in
  • (B)Distance Between Bolt Holes: 4 1/2 in
  • (C)Flange Housing Square: 5 7/8 in
  • (D)Length Through Bore: 4 1/8 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 11/16 in
  • (M)Locking Collar Outside Diameter: 3 1/4 in
  • (N)Inner Ring Hub Diameter: 2 5/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1/2 in
  • (P1)Distance from Mounting Surface to Collar Face: 21/32 in
  • (R)Bolt Circle Radius: 3 3/16 in
  • C Basic Dynamic Load Rating: 36370 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Expansion Lock Plug: 105-95008-25
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2200 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 5203U
  • Replacement Seal Kit: MS7
  • Setscrew Torque (in-lbs): 460
  • Shaft Diameter: 2 3/16 in
  • Shaft Locking Collar Kit: SC7 (qty 2)
  • Size Code: 7
  • Threaded Cover Kit: TC7
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1790
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
2 3/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 4-Bolt Square Flange Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal