KFS5107 1 7/16 FLANGE ROLLER BRG

KFS5107 MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 4 7/16 in
  • (B)Distance Between Bolt Holes: 3 23/32 in
  • (C)Flange Housing Square: 4 15/16 in
  • (D)Length Through Bore: 3 9/16 in
  • (F)Mounting Bolt Size: 1/2 in
  • (H)Mounting Pad Height: 5/8 in
  • (M)Locking Collar Outside Diameter: 2 5/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 15/32 in
  • (P1)Distance from Mounting Surface to Collar Face: 1/2 in
  • (R)Bolt Circle Radius: 2 5/8 in
  • C Basic Dynamic Load Rating: 19860 lbf
  • Co Basic Static Load Rating: 20900 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 5107U
  • Replacement Seal Kit: KS4
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 7/16 in
  • Shaft Locking Collar Kit: SC4 (qty 2)
  • Size Code: 4
  • Threaded Cover Kit: TC4
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0070
  • Vibration Frequency Inner Ring Defect: 0.1445
  • Vibration Frequency Outer Ring Defect: 0.1055
  • Vibration Frequency Roller Spin: 0.0499
1 7/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 4-Bolt Square Flange Block, Double Setscrew Locking Collar, Single Lip Light Contact Seal