
116 items
- AMFS5315 MFG #: RexnordOut of Stock
- (A)Housing Diameter: 9 1/2 in
- (B)Distance Between Bolt Holes: 8 5/16 in
- (C)Flange Housing Square: 10 9/16 in
- AZFS5200 MFG #: RexnordOut of Stock
- (M)Locking Collar Outside Diameter: 3 1/4 in
- (N)Inner Ring Hub Diameter: 2 5/8 in
- (R)Bolt Circle Radius: 3 3/16 in
- BMFS5200 MFG #: RexnordOut of Stock
- (M)Locking Collar Outside Diameter: 3 1/4 in
- (N)Inner Ring Hub Diameter: 2 5/8 in
- (R)Bolt Circle Radius: 3 3/16 in
- BMFS5207 MFG #: RexnordOut of Stock
- (A)Housing Diameter: 6 in
- (B)Distance Between Bolt Holes: 5 1/32 in
- (C)Flange Housing Square: 6 7/16 in
- BMFS5207S MFG #: RexnordOut of Stock
- (A)Housing Diameter: 6 in
- (B)Distance Between Bolt Holes: 5 1/32 in
- (C)Flange Housing Square: 6 7/16 in
- KFS5107 MFG #: RexnordOut of Stock
- (A)Housing Diameter: 4 7/16 in
- (B)Distance Between Bolt Holes: 3 23/32 in
- (C)Flange Housing Square: 4 15/16 in
- KFS5200 MFG #: RexnordOut of Stock
- (A)Housing Diameter: 5 3/4 in
- (B)Distance Between Bolt Holes: 4 1/2 in
- (C)Flange Housing Square: 5 7/8 in
- KFS5203 MFG #: RexnordOut of Stock
- (A)Housing Diameter: 5 3/4 in
- (B)Distance Between Bolt Holes: 4 1/2 in
- (C)Flange Housing Square: 5 7/8 in
- KFS5203S MFG #: RexnordOut of Stock
- (M)Locking Collar Outside Diameter: 3 1/4 in
- (N)Inner Ring Hub Diameter: 2 5/8 in
- (R)Bolt Circle Radius: 3 3/16 in
- KFS5207 MFG #: RexnordOut of Stock
- (A)Housing Diameter: 6 in
- (B)Distance Between Bolt Holes: 5 1/32 in
- (C)Flange Housing Square: 6 7/16 in
- KFS5208S MFG #: RexnordOut of Stock
- (A)Housing Diameter: 7 1/8 in
- (B)Distance Between Bolt Holes: 6 1/64 in
- (C)Flange Housing Square: 7 3/4 in
- KFS5215 MFG #: RexnordOut of Stock
- (A)Housing Diameter: 7 1/8 in
- (B)Distance Between Bolt Holes: 6 1/64 in
- (C)Flange Housing Square: 7 3/4 in
- KFS5215B MFG #: RexnordOut of Stock
- (A)Housing Diameter: 7 1/8 in
- (B)Distance Between Bolt Holes: 6 1/64 in
- (C)Flange Housing Square: 7 3/4 in
- KFS5303A MFG #: RexnordOut of Stock
- (A)Housing Diameter: 8 in
- (B)Distance Between Bolt Holes: 6 23/32 in
- (C)Flange Housing Square: 8 7/16 in
- KFS5307 MFG #: RexnordOut of Stock
- (A)Housing Diameter: 8 in
- (B)Distance Between Bolt Holes: 6 23/32 in
- (C)Flange Housing Square: 8 7/16 in
- KFS5315 MFG #: RexnordOut of Stock
- (A)Housing Diameter: 9 1/2 in
- (B)Distance Between Bolt Holes: 8 5/16 in
- (C)Flange Housing Square: 10 9/16 in