KF9208G 2 1/2 FLG BLK ROLLER BRG

KF9208G MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 6 1/2 in
  • (B)Distance Between Bolt Holes: 6 1/64 in
  • (C)Flange Housing Square: 7 3/4 in
  • (D)Length Through Bore: 3 3/4 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 7/8 in
  • (R)Bolt Circle Radius: 4 1/4 in
  • C Basic Dynamic Load Rating: 57750 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1900 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Insert: 9208U
  • Replacement Seal Kit: KS9
  • Shaft Diameter: 2 1/2 in
  • Size Code: 9
  • Threaded Cover Kit: TC9
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 1/2" Mounted Spherical Roller Bearing, Fixed Fixed Cast Iron 4-Bolt Square Flange Block, Adapter Mounted, Single Lip Light Contact Seal, Threaded Cover face locked with setscrew