
92 items
- AMF9207S MFG #: RexOut of Stock
- (A)Housing Diameter: 6 1/2 in
- (B)Distance Between Bolt Holes: 6 1/64 in
- (C)Flange Housing Square: 7 3/4 in
- AMF9208G MFG #: RexOut of Stock
- (A)Housing Diameter: 6 1/2 in
- (B)Distance Between Bolt Holes: 6 1/64 in
- (C)Flange Housing Square: 7 3/4 in
- AZF9207 MFG #: REXOut of Stock
- GF9211 MFG #: REXOut of Stock
- KF9115 MFG #: RexOut of Stock
- (A)Housing Diameter: 5 in
- (B)Distance Between Bolt Holes: 4 1/2 in
- (C)Flange Housing Square: 5 7/8 in
- KF9200 MFG #: RexOut of Stock
- (A)Housing Diameter: 5 in
- (B)Distance Between Bolt Holes: 4 1/2 in
- (C)Flange Housing Square: 5 7/8 in
- KF9208 MFG #: RexOut of Stock
- (A)Housing Diameter: 6 1/2 in
- (B)Distance Between Bolt Holes: 6 1/64 in
- (C)Flange Housing Square: 7 3/4 in
- KF9208G MFG #: RexOut of Stock
- (A)Housing Diameter: 6 1/2 in
- (B)Distance Between Bolt Holes: 6 1/64 in
- (C)Flange Housing Square: 7 3/4 in
- KF9215 MFG #: RexOut of Stock
- (A)Housing Diameter: 7 3/8 in
- (B)Distance Between Bolt Holes: 6 23/32 in
- (C)Flange Housing Square: 8 7/16 in
- KF9307 MFG #: RexOut of Stock
- (A)Housing Diameter: 8 7/8 in
- (B)Distance Between Bolt Holes: 8 5/16 in
- (C)Flange Housing Square: 10 9/16 in
- KF9307S MFG #: RexOut of Stock
- (A)Housing Diameter: 8 7/8 in
- (B)Distance Between Bolt Holes: 8 5/16 in
- (C)Flange Housing Square: 10 9/16 in
- MF9115 MFG #: RexOut of Stock
- (A)Housing Diameter: 5 in
- (B)Distance Between Bolt Holes: 4 1/2 in
- (C)Flange Housing Square: 5 7/8 in
- MF9115A MFG #: RexOut of Stock
- (M)Locknut Outside Diameter: 2 31/32 in
- (N)Inner Ring Hub Diameter: 2 5/8 in
- (R)Bolt Circle Radius: 3 3/16 in
- MF9115S MFG #: RexOut of Stock
- (A)Housing Diameter: 5 in
- (B)Distance Between Bolt Holes: 4 1/2 in
- (C)Flange Housing Square: 5 7/8 in
- MF9200 MFG #: RexOut of Stock
- (A)Housing Diameter: 5 in
- (B)Distance Between Bolt Holes: 4 1/2 in
- (C)Flange Housing Square: 5 7/8 in
- MF9200S MFG #: RexOut of Stock
- (A)Housing Diameter: 5 in
- (B)Distance Between Bolt Holes: 4 1/2 in
- (C)Flange Housing Square: 5 7/8 in