AMF531564 3 15/16 FLANG ROLLER BRG

AMF531564 MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 8 7/8 in
  • (B)Distance Between Bolt Holes: 8 5/16 in
  • (C)Flange Housing Square: 10 9/16 in
  • (D)Length Through Bore: 8 5/16 in
  • (F)Mounting Bolt Size: 1 in
  • (H)Mounting Pad Height: 1 1/8 in
  • (M)Locking Collar Outside Diameter: 5 5/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/32 in
  • (P1)Distance from Mounting Surface to Collar Face: 13/16 in
  • (R)Bolt Circle Radius: 5 7/8 in
  • Auxiliary Cap Kit: A11315 (qty 2)
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Nevastane HT/AW Food Grade
  • Maximum Speed: 1200 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5315U
  • Replacement Seal Kit: MS11
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 3 15/16 in
  • Shaft Locking Collar Kit: SC11 (qty 2)
  • Size Code: 11
  • Threaded Cover Kit: TC11
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
3 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Square Flange Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps, Special Grease