AMEF5307 3 7/16 FLANGE ROLLER BRG

AMEF5307 MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 7 3/8 in
  • (B)Distance Between Bolt Holes: 7 in
  • (C)Flange Housing Square: 9 1/4 in
  • (D)Length Through Bore: 6 15/16 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Bearing Standoff Distance: 1/4 in
  • (H)Mounting Pad Height: 1 15/16 in
  • (M)Locking Collar Outside Diameter: 4 29/32 in
  • (N)Inner Ring Hub Diameter: 3 31/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 15/16 in
  • (R)Bolt Circle Radius: 4 61/64 in
  • Auxiliary Cap Kit: A10307 (qty 2)
  • C Basic Dynamic Load Rating: 84330 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5307U
  • Replacement Seal Kit: MS10
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 3 7/16 in
  • Shaft Locking Collar Kit: SC10 (qty 2)
  • Size Code: 10
  • Threaded Cover Kit: TC10
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Square Type E Flange Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps