AMEF2207 2 7/16 FLANGE ROLLER BRG

AMEF2207 MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 5 1/2 in
  • (B)Distance Between Bolt Holes: 5 3/8 in
  • (C)Flange Housing Square: 6 7/8 in
  • (D)Length Through Bore: 3 1/2 in
  • (F)Mounting Bolt Size: 5/8 in
  • (G)Bearing Standoff Distance: 3/16 in
  • (H)Mounting Pad Height: 1 11/16 in
  • (M)Locking Collar Outside Diameter: 3 9/16 in
  • (N)Inner Ring Hub Diameter: 2 29/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 7/8 in
  • (R)Bolt Circle Radius: 3 51/64 in
  • Auxiliary Cap Kit: A8207 (qty 2)
  • C Basic Dynamic Load Rating: 43240 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Insert: 2207U
  • Replacement Seal Kit: MS8
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: SC8
  • Size Code: 8
  • Threaded Cover Kit: TC8
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Square Type E Flange Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps