AMEF2115 1 15/16 FLG BLK ROLLER BRG

AMEF2115 MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 4 1/2 in
  • (B)Distance Between Bolt Holes: 4 3/8 in
  • (C)Flange Housing Square: 5 5/8 in
  • (D)Length Through Bore: 3 1/8 in
  • (F)Mounting Bolt Size: 1/2 in
  • (G)Bearing Standoff Distance: 1/8 in
  • (H)Mounting Pad Height: 1 1/2 in
  • (M)Locking Collar Outside Diameter: 2 7/8 in
  • (N)Inner Ring Hub Diameter: 2 5/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
  • (R)Bolt Circle Radius: 3 3/32 in
  • C Basic Dynamic Load Rating: 28890 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2500 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 2115U
  • Replacement Seal Kit: MS6
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: SC6
  • Size Code: 6
  • Threaded Cover Kit: TC6
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
1 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Square Type E Flange Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps