KB2111 1 11/16 FLG BLK ROLLER BRG

KB2111 MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 3 15/16 in
  • (B)Distance Between Bolt Holes: 3 57/64 in
  • (C)Flange Housing Outside Diameter: 6 3/4 in
  • (D)Length Through Bore: 3 1/8 in
  • (F)Mounting Bolt Size: 1/2 in
  • (G)Bearing Standoff Distance: 1/32 in
  • (H)Mounting Pad Height: 5/8 in
  • (M)Locking Collar Outside Diameter: 2 19/32 in
  • (N)Inner Ring Hub Diameter: 2 1/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
  • (R)Bolt Circle Radius: 2 3/4 in
  • C Basic Dynamic Load Rating: 27820 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3100 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 2111U
  • Replacement Seal Kit: KS5
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 11/16 in
  • Shaft Locking Collar Kit: SC5
  • Size Code: 5
  • Threaded Cover Kit: TC5
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0069
  • Vibration Frequency Inner Ring Defect: 0.1361
  • Vibration Frequency Outer Ring Defect: 0.0972
  • Vibration Frequency Roller Spin: 0.0466
1 11/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Round Flange Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal