KB2108 1 1/2 FLG BLK ROLLER BRG

KB2108 MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 3 7/16 in
  • (B)Distance Between Bolt Holes: 4 21/64 in
  • (C)Flange Housing Outside Diameter: 6 1/4 in
  • (D)Length Through Bore: 2 7/8 in
  • (F)Mounting Bolt Size: 1/2 in
  • (G)Bearing Standoff Distance: 1/32 in
  • (H)Mounting Pad Height: 5/8 in
  • (M)Locking Collar Outside Diameter: 2 5/16 in
  • (N)Inner Ring Hub Diameter: 1 3/4 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
  • (R)Bolt Circle Radius: 2 1/2 in
  • C Basic Dynamic Load Rating: 19860 lbf
  • Co Basic Static Load Rating: 20900 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 2108U
  • Replacement Seal Kit: KS4
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 1/2 in
  • Shaft Locking Collar Kit: SC4
  • Size Code: 4
  • Threaded Cover Kit: TC4
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0070
  • Vibration Frequency Inner Ring Defect: 0.1445
  • Vibration Frequency Outer Ring Defect: 0.1055
  • Vibration Frequency Roller Spin: 0.0499
1 1/2" Mounted Spherical Roller Bearing, Fixed Cast Iron 3-Bolt Round Flange Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal