AZB2308 3 1/2 FLANGE ROLLER BRG

AZB2308 MFG #: Rex
Out of Stock
  • (A)Housing Diameter: 7 3/8 in
  • (B)Distance Between Bolt Holes: 6 23/32 in
  • (C)Flange Housing Square: 8 7/16 in
  • (D)Length Through Bore: 6 15/16 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Bearing Standoff Distance: 1/4 in
  • (H)Mounting Pad Height: 1 in
  • (M)Locking Collar Outside Diameter: 4 29/32 in
  • (N)Inner Ring Hub Diameter: 3 31/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 15/16 in
  • (R)Bolt Circle Radius: 4 3/4 in
  • Auxiliary Cap Kit: A10308 (qty 2)
  • C Basic Dynamic Load Rating: 84330 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 2308U
  • Replacement Seal Kit: ZS10
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 3 1/2, 3 1/2 in
  • Shaft Locking Collar Kit: SC10
  • Size Code: 10
  • Threaded Cover Kit: TC10
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628