9607U 6 7/16 INSERT ROLLER BRG

9607U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 6.4375 in
  • (B)Outside Diameter: 12.6014 in
  • (C)Bearing Width: 4.2800 in
  • (E)Maximum Shoulder Diameter: 11 1/4 in
  • (H)Length Through Bore: 7.74 in
  • (M)Locknut Outside Diameter: 9.06 in
  • (N)Inner Ring Hub Diameter: 8.050 in
  • (R)Housing Fillet Radius: 0.06 in
  • (T)Locking Collar Width: 1.24 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 3 1/4 in
  • Adapter Assembly: AK16607
  • C Basic Dynamic Load Rating: 309860 lbf
  • Co Basic Static Load Rating: 395500 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 6 7/16 in
  • Size Code: 16
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1729
  • Vibration Frequency Outer Ring Defect: 0.1271
  • Vibration Frequency Roller Spin: 0.0521
6 7/16" Unmounted Spherical Roller Bearing, Adapter Mounted