9500U 5 INSERT ROLLER BRG

9500U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 5.0000 in
  • (B)Outside Diameter: 10.6329 in
  • (C)Bearing Width: 3.9800 in
  • (E)Maximum Shoulder Diameter: 9 1/4 in
  • (H)Length Through Bore: 7.04 in
  • (M)Locknut Outside Diameter: 7.09 in
  • (N)Inner Ring Hub Diameter: 6 1/2 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1.05 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 2.93 in
  • Adapter Assembly: AK14500
  • C Basic Dynamic Load Rating: 229620 lbf
  • Co Basic Static Load Rating: 274100 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 5 in
  • Size Code: 14
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1554
  • Vibration Frequency Outer Ring Defect: 0.1113
  • Vibration Frequency Roller Spin: 0.0475
5" Unmounted Spherical Roller Bearing, Adapter Mounted