9403U 4 3/16 INSERT ROLLER BRG

9403U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 4.1875 in
  • (B)Outside Diameter: 9.0550 in
  • (C)Bearing Width: 3.5600 in
  • (E)Maximum Shoulder Diameter: 8 in
  • (H)Length Through Bore: 6.74 in
  • (M)Locknut Outside Diameter: 6.12 in
  • (N)Inner Ring Hub Diameter: 5 3/4 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.93 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 2.91 in
  • Adapter Assembly: AK13403
  • C Basic Dynamic Load Rating: 191100 lbf
  • Co Basic Static Load Rating: 241900 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 4 3/16 in
  • Size Code: 13
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.173
  • Vibration Frequency Outer Ring Defect: 0.127
  • Vibration Frequency Roller Spin: 0.0515
4 3/16" Unmounted Spherical Roller Bearing, Adapter Mounted