9307U 3 7/16 INSERT ROLLER BRG

9307U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 3.4375 in
  • (B)Outside Diameter: 7.0861 in
  • (C)Bearing Width: 2.7500 in
  • (E)Maximum Shoulder Diameter: 6.38 in
  • (H)Length Through Bore: 5.01 in
  • (M)Locknut Outside Diameter: 5.18 in
  • (N)Inner Ring Hub Diameter: 4.560 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.83 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 2 in
  • Adapter Assembly: AK11307
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 3 7/16 in
  • Shaft Locking Collar Kit/Adapter Assembly: AK11307
  • Size Code: 11
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
3 7/16" Unmounted Spherical Roller Bearing, Adapter Mounted