9215U 2 15/16 INSERT ROLLER BRG

9215U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 2.9375 in
  • (B)Outside Diameter: 5.9075 in
  • (C)Bearing Width: 2.3100 in
  • (E)Maximum Shoulder Diameter: 5.34 in
  • (H)Length Through Bore: 4.24 in
  • (M)Locknut Outside Diameter: 4.40 in
  • (N)Inner Ring Hub Diameter: 3.980 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.72 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.72 in
  • C Basic Dynamic Load Rating: 84330 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 2 15/16 in
  • Size Code: 10
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
2 15/16" Unmounted Spherical Roller Bearing, Adapter Mounted