9208U 2 1/2 INSERT ROLLER BRG

9208U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 2.5000 in
  • (B)Outside Diameter: 5.1202 in
  • (C)Bearing Width: 2.1300 in
  • (D)Length Through Bore: 3 3/4 in
  • (E)Maximum Shoulder Diameter: 4.53 in
  • (H)Length Through Bore: 3.75 in
  • (M)Locknut Outside Diameter: 3.63 in
  • (N)Inner Ring Hub Diameter: 3.370 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.63 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.56 in
  • C Basic Dynamic Load Rating: 57750 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 2 1/2 in
  • Size Code: 9
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 1/2" Unmounted Spherical Roller Bearing, Adapter Mounted