9115U 1 15/16 INSERT ROLLER BRG

9115U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 1.9375 in
  • (B)Outside Diameter: 3.9400 in
  • (C)Bearing Width: 1.6600 in
  • (E)Maximum Shoulder Diameter: 3 1/2 in
  • (H)Length Through Bore: 3.14 in
  • (M)Locknut Outside Diameter: 2.96 in
  • (N)Inner Ring Hub Diameter: 2.620 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.55 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 1/4 in
  • C Basic Dynamic Load Rating: 36370 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: AK7115
  • Size Code: 7
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.179
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0606
1 15/16" Unmounted Spherical Roller Bearing, Adapter Mounted