6315U 3 15/16 INSERT ROLLER BRG

6315U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 3.9375 in
  • (B)Outside Diameter: 7.0861 in
  • (C)Bearing Width: 2.7500 in
  • (E)Maximum Shoulder Diameter: 6.38 in
  • (H)Length Through Bore: 5.79 in
  • (M)Locknut Outside Diameter: 5.67 in
  • (N)Inner Ring Hub Diameter: 4.560 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1.22 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 2 in
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Impact Style Installation Tool: 105-90425-61
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 3 15/16 in
  • Size Code: 11
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
  • Wrench Style Shurlok Installation Tool: 105-90420-61
3 15/16" Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted