6125MMU 125MM INSERT ROLLER BRG

6125MMU MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 125.0000 mm
  • (B)Outside Diameter: 9.0550 in
  • (C)Bearing Width: 3.56 in
  • (E)Maximum Shoulder Diameter: 8.00 in
  • (H)Length Through Bore: 7.93 in
  • (M)Locknut Outside Diameter: 6.95 in
  • (N)Inner Ring Hub Diameter: 5.75 in
  • (R)Maximum Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1.55 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 2.91 in
  • C Basic Dynamic Load Rating: 191100 lbf
  • Co Basic Static Load Rating: 241900 lbf
  • Impact Style Installation Tool: 105-90425-81
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 125 mm
  • Size Code: 13
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1730
  • Vibration Frequency Outer Ring Defect: 0.1270
  • Vibration Frequency Roller Spin: 0.0515
  • Wrench Style Shurlok Installation Tool: 105-90420-81
125mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted