6085MMU 85MM INSERT ROLLER BRG
6085MMU MFG #: Rex
Out of Stock
- (A)Bore Diameter: 85.0000 mm
- (B)Outside Diameter: 5.9050 in
- (C)Bearing Width: 2.31 in
- (E)Maximum Shoulder Diameter: 5.34 in
- (H)Length Through Bore: 5.14 in
- (M)Locknut Outside Diameter: 4.95 in
- (N)Inner Ring Hub Diameter: 3.98 in
- (R)Maximum Housing Fillet Radius: 0.05 in
- (T)Locking Collar Width: 1.09 in
- (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.73 in
- C Dynamic Load Rating: 84330 lbf
- Co Static Load Rating: 90700 lbf
- Impact Style Installation Tool: 105-90425-51
- Maximum Temperature (°F (°C)): 225 (107)
- Setscrew Torque (in-lbs): 165-185
- Shaft Diameter: 85 mm
- Size Code: 10
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1784
- Vibration Frequency Outer Ring Defect: 0.1383
- Vibration Frequency Roller Spin: 0.0628
- Wrench Style Shurlok Installation Tool: 105-90420-51
85mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install the Rex SHURLOK Adapter Mount Pillow Block Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex 6000 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)