6080MMU 80MM INSERT ROLLER BRG

6080MMU MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 80.0000 mm
  • (B)Outside Diameter: 5.9050 in
  • (C)Bearing Width: 2.31 in
  • (E)Maximum Shoulder Diameter: 5.34 in
  • (H)Length Through Bore: 5.14 in
  • (M)Locknut Outside Diameter: 4.95 in
  • (N)Inner Ring Hub Diameter: 3.98 in
  • (R)Maximum Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1.09 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.73 in
  • C Dynamic Load Rating: 84330 lbf
  • Co Static Load Rating: 90700 lbf
  • Impact Style Installation Tool: 105-90425-51
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 80 mm
  • Size Code: 10
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
  • Wrench Style Shurlok Installation Tool: 105-90420-51
80mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted