6075MMU 75MM INSERT ROLLER BRG

6075MMU MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 75.0000 mm
  • (B)Outside Diameter: 5.1177 in
  • (C)Bearing Width: 2.13 in
  • (E)Maximum Shoulder Diameter: 4.53 in
  • (H)Length Through Bore: 4.53 in
  • (M)Locknut Outside Diameter: 4.09 in
  • (N)Inner Ring Hub Diameter: 3.37 in
  • (R)Maximum Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.94 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.56 in
  • C Dynamic Load Rating: 57750 lbf
  • Co Static Load Rating: 71500 lbf
  • Impact Style Installation Tool: 105-90425-41
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 75 mm
  • Size Code: 9
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
  • Wrench Style Shurlok Installation Tool: 105-90420-41
75mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted