6055MMU 55MM INSERT ROLLER BRG

6055MMU MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 55.0000 mm
  • (B)Outside Diameter: 3.9375 in
  • (C)Bearing Width: 1.66 in
  • (E)Maximum Shoulder Diameter: 3.50 in
  • (H)Length Through Bore: 3.77 in
  • (M)Locknut Outside Diameter: 3.24 in
  • (N)Inner Ring Hub Diameter: 2.62 in
  • (R)Maximum Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.82 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.25 in
  • C Basic Dynamic Load Rating: 36370 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Impact Style Installation Tool: 105-90425-21
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 55 mm
  • Size Code: 7
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1790
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
  • Wrench Style Shurlok Installation Tool: 105-90420-21
55mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted