5515U 5 15/16 INSERT ROLLER BRG

5515U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 5.9375 in
  • (B)Outside Diameter: 11.4204 in
  • (C)Bearing Width: 4.0100 in
  • (E)Maximum Shoulder Diameter: 10.13 in
  • (H)Length Through Bore: 8.13 in
  • (M)Locking Collar Outside Diameter: 8.64 in
  • (N)Inner Ring Hub Diameter: 7.200 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1.13 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 4.07 in
  • C Basic Dynamic Load Rating: 248200 lbf
  • Co Basic Static Load Rating: 304600 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 1600
  • Shaft Diameter: 5 15/16 in
  • Shaft Locking Collar Kit: SC15 (qty 2)
  • Size Code: 15
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1637
  • Vibration Frequency Outer Ring Defect: 0.1196
  • Vibration Frequency Roller Spin: 0.0509
5 15/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar