5500U 5 INSERT ROLLER BRG

5500U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 5.0000 in
  • (B)Outside Diameter: 9.0550 in
  • (C)Bearing Width: 3.5600 in
  • (E)Maximum Shoulder Diameter: 8 in
  • (H)Length Through Bore: 7.88 in
  • (M)Locking Collar Outside Diameter: 7.05 in
  • (N)Inner Ring Hub Diameter: 5 3/4 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1.06 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 3.94 in
  • C Basic Dynamic Load Rating: 191100 lbf
  • Co Basic Static Load Rating: 241900 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 5 in
  • Shaft Locking Collar Kit: SC13 (qty 2)
  • Size Code: 13
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.173
  • Vibration Frequency Outer Ring Defect: 0.127
  • Vibration Frequency Roller Spin: 0.0515
5" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar