5415U78 4 15/16 INSERT ROLLER BRG
5415U78 MFG #: Rex
Out of Stock
- (A)Bore Diameter: 4.9375 in
- (B)Outside Diameter: 9.0550 in
- (C)Bearing Width: 3.56 in
- (E)Maximum Shoulder Diameter: 8.00 in
- (H)Length Through Bore: 7.88 in
- (M)Locking Collar Outside Diameter: 7.05 in
- (N)Inner Ring Hub Diameter: 5.75 in
- (R)Maximum Housing Fillet Radius: 0.05 in
- (T)Locking Collar Width: 1.06 in
- (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 3.94 in
- C Dynamic Load Rating: 191100 lbf
- Co Static Load Rating: 241900 lbf
- Maximum Temperature (°F (°C)): 225 (107)
- Setscrew Torque (in-lbs): 1350
- Shaft Diameter: 4 15/16 in
- Shaft Locking Collar Kit: SC13 (qty 2)
- Size Code: 13
- Vibration Frequency Fundamental Train: 0.0070
- Vibration Frequency Inner Ring Defect: 0.1730
- Vibration Frequency Outer Ring Defect: 0.1270
- Vibration Frequency Roller Spin: 0.0515
4 15/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar, Steel Retainers