3208U 2 1/2 INSERT ROLLER BRG

3208U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 2.5000 in
  • (B)Outside Diameter: 4.3312 in
  • (C)Bearing Width: 1.7500 in
  • (E)Maximum Shoulder Diameter: 3.88 in
  • (H)Length Through Bore: 3.65 in
  • (M)Locking Collar Outside Diameter: 3.55 in
  • (N)Inner Ring Hub Diameter: 2.900 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.94 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.31 in
  • C Basic Dynamic Load Rating: 43240 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 460
  • Shaft Diameter: 2 1/2 in
  • Shaft Locking Collar Kit: SC3208
  • Size Code: 8
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 1/2" Unmounted Spherical Roller Bearing, Eccentric Cam Locking Collar