3115U 1 15/16 INSERT ROLLER BRG

3115U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 1.9375 in
  • (B)Outside Diameter: 3.5465 in
  • (C)Bearing Width: 1.5300 in
  • (E)Maximum Shoulder Diameter: 3.19 in
  • (H)Length Through Bore: 3.28 in
  • (M)Locking Collar Outside Diameter: 2 3/4 in
  • (N)Inner Ring Hub Diameter: 2.310 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.72 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.22 in
  • C Basic Dynamic Load Rating: 28890 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: SC3115
  • Size Code: 6
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
1 15/16" Unmounted Spherical Roller Bearing, Eccentric Cam Locking Collar