3107U 1 7/16 INSERT ROLLER BRG

3107U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 1.4375 in
  • (B)Outside Diameter: 2.8375 in
  • (C)Bearing Width: 1.3100 in
  • (E)Maximum Shoulder Diameter: 2 1/2 in
  • (H)Length Through Bore: 2.92 in
  • (M)Locking Collar Outside Diameter: 2.30 in
  • (N)Inner Ring Hub Diameter: 1 3/4 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.66 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.09 in
  • C Basic Dynamic Load Rating: 19860 lbf
  • Co Basic Static Load Rating: 20900 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 185
  • Shaft Diameter: 1 7/16 in
  • Shaft Locking Collar Kit: SC3107
  • Size Code: 4
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1445
  • Vibration Frequency Outer Ring Defect: 0.1055
  • Vibration Frequency Roller Spin: 0.0499
1 7/16" Unmounted Spherical Roller Bearing, Eccentric Cam Locking Collar